Download Safety at work

Safexpert Service Pack 5.02, No Charge


This service pack enables the conversion to EN ISO 12100. It also contains service pack 1.


Download Service Pack 2


Safexpert Service Pack 5.02 [4,1 MB]


Safexpert danger analysis
  • The list of dangers in accordance with EN 1050 with cross references to EN 292 will no longer be offered for selection with new projects. Instead the list of dangers in accordance with EN 1050 with cross references to EN ISO 12100 will be displayed.

  • The term "Foreseeable Misuse" has been replaced in accordance with EN ISO 12100-1 by "Reasonably Foreseeable Faulty Application".

  • In the CE guideline the procedure has been adjusted to EN ISO 12100 and the links for standards have been set to EN ISO 12100.

  • Please note: When opening projects that have not yet been closed and when copying closed projects, which were created with the old list of dangers, Safexpert informs that the analysis of dangers in accordance with this list of dangers no longer corresponds with the state of standardization. You decide at the touch of a button whether you want to convert the list of dangers in this project to the statue in accordance with EN ISO 12100.


Updates


Customers with a corresponding maintenance contract are sent the updates automatically.

SDR-EU Standards Register (subject to a charge)
The Safexpert system documents register has been updated in accordance with the 160 new entries in the Official Gazette of the EU
Free of charge for customers with a corresponding maintenance contract.



"Machinery Safety" standards package extended (subject to a charge)
The following A and B standards (in original text and PDF format) have been accepted into the “StandardPlus” standards package; EN 292-1 and 2 have been removed:

  • EN 1005-4:2005 - Machinery Safety – Person’s body level - Part 4: Analysis of body postures and movements when working on machines.

  • EN 1032:2003 - Mechanical Oscillations — Test procedure for moving machines for the purposes of determining the value of oscillation emissions.

  • EN ISO 7731:2005 - Ergonomics — Danger signals for public areas and work locations — Acoustic danger signals (ISO 7731:2003).

  • EN ISO 14159:2004 - Machinery Safety — Hygiene requirements on machine setups.

  • EN 62061:2005 - Machinery Safety — Functional safety of safety-related electrical, electronic and programmable electronic control systems (IEC 62061:2005).



Updates for customers with current maintenance contract

  • Safexpert 5.02 – free of charge per Internet update

  • Standards Register (SDR-EU) – free of charge

  • Standard Plus – Standards supplements, minus 70% maintenance contract discount

All maintenance contract customers are sent the updates automatically.



Updates for customers without maintenance contract

  • Users of Safexpert 5.0 or 5.01: Free 5.02 service pack 5.02 per download (Note! Does NOT include the update of the SDR-EU and the Standard / Standard Plus standard packages!)


 back