
|
|
|
Download Safety at work
Productinfos, Connection and Operating Instructions, Data sheets,
EPLAN-Macros, FAQ
3D-CAD-models
|
|
You can find 3D models for your CAD software here that permit easy integration of our sensors into your environment.
The files available for download are ZIP files. Each of these contains one compressed STEP file and one compressed IGES file. These files can only be imported into a CAD system. Only after the files have been imported can the model be "visualized"!
|
COMPACT
|
|
Safety light curtains:
 |
COMPACT, all protective field heights 150 mm - 3000 mm [8,5 MB] |
|
|
 |
COMPACT, protective field height 150 mm [264 KB] |
 |
COMPACT, protective field height 225 mm [264 KB] |
 |
COMPACT, protective field height 300 mm [264 KB] |
 |
COMPACT, protective field height 450 mm [394 KB] |
 |
COMPACT, protective field height 600 mm [394 KB] |
 |
COMPACT, protective field height 750 mm [394 KB] |
 |
COMPACT, protective field height 900 mm [394 KB] |
 |
COMPACT, protective field height 1050 mm [394 KB] |
 |
COMPACT, protective field height 1200 mm [394 KB] |
 |
COMPACT, protective field height 1350 mm [394 KB] |
 |
COMPACT, protective field height 1500 mm [394 KB] |
 |
COMPACT, protective field height 1650 mm [394 KB] |
 |
COMPACT, protective field height 1800 mm [394 KB] |
 |
COMPACT, protective field height 2100 mm [394 KB] |
 |
COMPACT, protective field height 2400 mm [394 KB] |
 |
COMPACT, protective field height 2700 mm [394 KB] |
 |
COMPACT, protective field height 3000 mm [394 KB] |
|
COMPACTplus
|
|
The 3D files from a protective field height of 300 mm also include the optional muting lamp. These can be removed from the data record when using devices without muting lamp.
Safety light curtains:
 |
COMPACTplus, all protective field heights 150 mm - 3000 mm [8,8 MB] |
|
|
 |
COMPACTplus, protective field height 150 mm [367 KB] |
 |
COMPACTplus, protective field height 225 mm [367 KB] |
 |
COMPACTplus, protective field height 300 mm [386 KB] |
 |
COMPACTplus, protective field height 450 mm [566 KB] |
 |
COMPACTplus, protective field height 600 mm [566 KB] |
 |
COMPACTplus, protective field height 750 mm [566 KB] |
 |
COMPACTplus, protective field height 900 mm [566 KB] |
 |
COMPACTplus, protective field height 1050 mm [566 KB] |
 |
COMPACTplus, protective field height 1200 mm [566 KB] |
 |
COMPACTplus, protective field height 1350 mm [566 KB] |
 |
COMPACTplus, protective field height 1500 mm [566 KB] |
 |
COMPACTplus, protective field height 1650 mm [566 KB] |
 |
COMPACTplus, protective field height 1800 mm [566 KB] |
 |
COMPACTplus, protective field height 2100 mm [566 KB] |
 |
COMPACTplus, protective field height 2400 mm [566 KB] |
 |
COMPACTplus, protective field height 2700 mm [566 KB] |
 |
COMPACTplus, protective field height 3000 mm [566 KB] |
Multiple Light Beam Safety Devices:
 |
COMPACTplus, all variants [4,5 MB] |
|
|
 |
COMPACTplus, CPM-600/2, 2 beams, beam distance 600 mm [563 KB] |
 |
COMPACTplus, CPRT-600/2-mxl, 2 beams, beam distance 600 mm [591 KB] |
 |
COMPACTplus, CPM-500/2, 2 beams, beam distance 500 mm [563 KB] |
 |
COMPACTplus, CPRT-500/2-mxl, 2 beams, beam distance 500 mm [591 KB] |
 |
COMPACTplus, CPR-400/3, 3 beams, beam distance 400 mm [591 KB] |
 |
COMPACTplus, CPT-400/3-mxl, 3 beams, beam distance 400 mm [557 KB] |
 |
COMPACTplus, CPR-300/4, 4 beams, beam distance 300 mm [603 KB] |
 |
COMPACTplus, CPT-300/4-mxl, 4 beams, beam distance 300 mm [593 KB] |
|
MLD 500, MLD 300
|
|
Transmitter/Receiver-Systems:
 |
MLD510, 2 beams, beam distance 500 mm [440 KB] |
 |
MLD510, 3 beams, beam distance 400 mm [452 KB] |
 |
MLD510, 4 beams, beam distance 300 mm [477 KB] |
 |
MLD520, 2 beams, beam distance 500 mm [440 KB] |
 |
MLD520, 3 beams, beam distance 400 mm [452 KB] |
 |
MLD520, 4 beams, beam distance 300 mm [477 KB] |
 |
MLD530, 2 beams, beam distance 500 mm [470 KB] |
 |
MLD530, 3 beams, beam distance 400 mm [485 KB] |
 |
MLD530, 4 beams, beam distance 300 mm [504 KB] |
Transceiver/Deflecting Mirror-Systems:
Swivel mounts:
|
ROBUST
|
|
|
ROTOSCAN
|
|
|
Safety-Relays, -Interfaces, Test Monitoring Units
|
|
|
SOLID-2 / SOLID-4
|
|
 |
SOLID, all protective field heights 150 mm - 2850 mm [4,8 MB] |
|
|
 |
SOLID, protective field height 150 mm [244 KB] |
 |
SOLID, protective field height 225 mm [244 KB] |
 |
SOLID, protective field height 300 mm [244 KB] |
 |
SOLID, protective field height 450 mm [244 KB] |
 |
SOLID, protective field height 600 mm [244 KB] |
 |
SOLID, protective field height 750 mm [244 KB] |
 |
SOLID, protective field height 900 mm [244 KB] |
 |
SOLID, protective field height 1050 mm [244 KB] |
 |
SOLID, protective field height 1200 mm [244 KB] |
 |
SOLID, protective field height 1350 mm [244 KB] |
 |
SOLID, protective field height 1500 mm [244 KB] |
 |
SOLID, protective field height 1650 mm [244 KB] |
 |
SOLID, protective field height 1800 mm [244 KB] |
 |
SOLID, protective field height 1950 mm [244 KB] |
 |
SOLID, protective field height 2100 mm [244 KB] |
 |
SOLID, protective field height 2250 mm [244 KB] |
 |
SOLID, protective field height 2400 mm [244 KB] |
 |
SOLID, protective field height 2550 mm [244 KB] |
 |
SOLID, protective field height 2700 mm [244 KB] |
 |
SOLID, protective field height 2850 mm [244 KB] |
|
Safety switches, Safety locking devices, Safety command devices
|
|
Safety switch S20:
Safety switch S200:
Safety switch S300:
Safety switch S400:
Safety locking device L10:
Safety locking device L100:
Safety locking device L200:
Safety command device ERS200:
|
UDC Mounting Columns
|
|
|
UMC Deflecting Mirror Columns
|
|
|
UM60-Mirrors
|
|
 |
UM-Mirror, all lengths 150 mm - 1800 mm [3,8 MB] |
 |
Mounting variants UM60-Mirrors, dxf [255 KB] |
 |
Mounting variants UM60-Mirrors, pdf [135 KB] |
|
|
 |
UM-Mirror, length 150 mm [302 KB] |
 |
UM-Mirror, length 225 mm [302 KB] |
 |
UM-Mirror, length 300 mm [302 KB] |
 |
UM-Mirror, length 450 mm [302 KB] |
 |
UM-Mirror, length 600 mm [302 KB] |
 |
UM-Mirror, length 750 mm [302 KB] |
 |
UM-Mirror, length 900 mm [302 KB] |
 |
UM-Mirror, length 1050 mm [302 KB] |
 |
UM-Mirror, length 1200 mm [302 KB] |
 |
UM-Mirror, length 1350 mm [302 KB] |
 |
UM-Mirror, length 1500 mm [302 KB] |
 |
UM-Mirror, length 1650 mm [302 KB] |
 |
UM-Mirror, length 1800 mm [302 KB] |
|
|
|