3D-CAD-models
|
| |
You can find 3D models for your CAD software here that permit easy integration of our sensors into your environment.
The files available for download are ZIP files. Each of these contains one compressed STEP file and one compressed IGES file. These files can only be imported into a CAD system. Only after the files have been imported can the model be "visualized"!
|
Cubic series
|
| |
3 series |
| |
 |
BR 3 Connector [231 KB] |
| |
 |
BR 3 Cable [362 KB] |
| |
 |
BR 3B Connector [450 KB] |
| |
 |
BR 3B Cable [410 KB] |
|
 |
BT 3B mounting bracket [78 KB] |
| |
8 series |
| |
 |
BR 8 Rear connector [370 KB] |
| |
 |
BR 8 Bottom connector [360 KB] |
| |
BT 8 |
|
 |
BT 8 mounting bracket BT 8-0 [44 KB] |
|
 |
BT 8 mounting bracket BT 8-C15 [156 KB] |
|
 |
BT 8 mounting bracket BT 8-C35 [150 KB] |
|
 |
BT 8 mounting bracket BT 8-D10 [137 KB] |
|
 |
BT 8 mounting bracket BT 8-D12 [134 KB] |
|
 |
BT 8 mounting bracket BT 8-D14 [146 KB] |
| |
UMS 8 |
| |
 |
UMS 8.1-D14 dovetail round seaweed D=14 mm, joint [344 KB] |
| |
 |
UMS 8.1-D12 dovetail round seaweed D=12 mm, joint [301 KB] |
| |
 |
UMS 8.2-D14 dovetail round seaweed D=14 mm, double joint [479 KB] |
| |
 |
UMS 8.2-D12 dovetail round seaweed D=12 mm, double joint [436 KB] |
| |
 |
UMS 8-D14 dovetail round seaweed D=14 mm, without joint [214 KB] |
| |
 |
UMS 8-D12 dovetail round seaweed D=12mm, without joint [171 KB] |
| |
18 series |
| |
 |
BR 18 Cable [295 KB] |
| |
 |
BR 18 Connector M12 [526 KB] |
| |
 |
BR 18 Connector M8 [304 KB] |
| |
25 series |
| |
 |
BR 25 Cable [1,1 MB] |
| |
 |
BR 25 Connector M12 [1,0 MB] |
| |
 |
BR 25 Connector M8 [1,0 MB] |
| |
|
|
| |
 |
BR 25B Cable [497 KB] |
| |
 |
BR 25B Connector M12 [548 KB] |
| |
 |
BR 25B Connector M8 [533 MB] |
|
UMS 25 |
|
 |
UMS 25 D12 [205 KB] |
|
 |
UMS 25.2 D12 [135 KB] |
|
 |
UMS 25 D14 [132 KB] |
| |
46 series |
| |
 |
BR 46 Cable [1,1 MB] |
| |
 |
BR 46 Connector [1,3 MB] |
| |
 |
BT 46.1 [128 KB] |
| |
|
|
| |
 |
BR 46B Cable [700 KB] |
| |
 |
BR 46B Connector [676 KB] |
| |
53 series |
| |
 |
BR 53 Cable [203 KB] |
| |
 |
BR 53 Connector M8 [227 KB] |
| |
55 series |
| |
 |
BR 55 Cable [290 KB] |
| |
 |
BR 55 Connector M8 [323 KB] |
|
64 series |
|
 |
BR 64 LS 64 E [263 KB] |
|
 |
BR 64 LS 64 SE [221 KB] |
| |
92 series |
| |
 |
BR 92 Connector M12 [107 KB] |
| |
93 series |
| |
 |
BR 93 Connector [102 KB] |
| |
95 series |
| |
 |
BR 95 Connector [855 KB] |
| |
96 series |
| |
 |
BR 96 Cable [626 KB] |
| |
 |
BR 96 Connector [399 KB] |
| |
UMS 96 |
| |
 |
UMS 96-82 Connector [181 KB] |
| |
97 series |
| |
 |
BR 97 Cable [145 KB] |
| |
 |
BR 97 Connector [200 KB] |
| |
318 series |
| |
 |
BR 318 Connector [70 KB] |
| |
 |
BR 318 Cable [66 KB] |
| |
 |
BR 318KS Connector [590 KB] |
| |
 |
BR 318KS Cable [575 KB] |
| |
 |
BR 318W Connector/Cable [598 KB] |
| |
 |
BR 318WM Connector [64 KB] |
| |
412 series |
| |
 |
BR 412 Connector [100 KB] |
| |
 |
BR 412 Cable [75 KB] |
| |
450 series |
| |
 |
BR 450 Mounting device BT 450.1-96 [122 KB] |
| |
618 series |
| |
 |
BR 618 Connector [62 KB] |
| |
713 series |
| |
 |
PRK 713/44, Connector [60 KB] |
| |
 |
LSR 713/2, Connector [70 KB] |
| |
 |
LSR 713/44, Connector [128 KB]
|
Contrast Scanner
|
|
|
|
|
 |
CRT 20B [846 KB] |
|
 |
CRT 442 [723 KB] |
| |
 |
CRT 448 Rear connector [158 KB] |
| |
 |
CRT 448 Bottom connector [158 KB] |
| |
 |
KRT 20 Connector M12 [255 KB] |
| |
 |
LRT 40 with potentiometer [306 KB] |
| |
 |
LRT 40 without potentiometer [306 KB] |
| |
 |
LRT 440/30 [120 KB] |
| |
 |
LRT 440/150 [130 KB]
|
Forked photo electric sensors
|
|
|
|
| |
 |
GS 754 mouth width 29 mm [142 KB] |
| |
 |
GS 754 mouth width 100 mm [435 KB] |
|
 |
GS 04 mouth width 20 mm [71 KB] |
|
 |
GS 04 mouth width 30 mm [54 KB] |
|
 |
GS 04 mouth width 50 mm [74 KB] |
|
 |
GS 04 mouth width 80 mm [55 KB] |
|
 |
GS 04 mouth width 120 mm [56 KB] |
| |
 |
GS 04 mouth width 220 mm [56 KB] |
| |
 |
GS 06 mouth width 2 mm, with potentiometer, connector M8 [307 KB] |
| |
 |
GS 06 mouth width 2 mm, teach-in, cable [374 KB] |
| |
 |
GS 06 mouth width 2 mm, teach-in, connector M8 [337 KB] |
| |
 |
GS 06 mouth width 5 mm, with potentiometer, connector M8 [350 KB] |
| |
 |
GS 06 mouth width 5 mm, teach-in, cable [374 KB] |
| |
 |
GS 06 mouth width 5 mm, teach-in, connector M8 [338 KB] |
| |
 |
GS 12 [78 KB] |
| |
 |
GS 21 [42 KB] |
| |
 |
GK 14 L1 [93 KB] |
|
 |
GK 14 L2 [84 KB] |
| |
 |
IGSU 14B [639 KB]
|
Ultrasound sensors
|
|
|
|
| |
 |
GSU06 Cable [143 KB] |
| |
 |
GSU06 Connector [156 KB] |
| |
 |
GSU14 L [53 KB] |
| |
 |
GSU14 L1 [52 KB] |
| |
 |
HRTU 418 [115 KB] |
| |
 |
VRTU 430 K/P [130 KB] |
| |
 |
VRTU 430 M/P [138 KB]
|
Fibre optic amplifier
|
|
|
|
| |
 |
LVS 8 Rear connector [470 KB] |
| |
 |
LVS 8 Bottom connector [473 KB] |
| |
 |
LVSR 8 Cable [468 KB] |
| |
 |
LVS 424 Connector [119 KB] |
| |
 |
LVS 424 Cable [110 KB] |
| |
 |
LVSR 325 Connector [275 KB] |
| |
 |
LVSR 325 Cable [404 KB]
|
Optical distance sensors
|
| |
ODSL 30 |
| |
 |
ODSL 30 [789 KB]
|
| |
ODS 96 |
| |
 |
ODS 96 [789 KB]
|
Measuring sensors
|
| |
ROD 4 |
| |
 |
ROD 4 [585 KB] |
|
 |
BT-ROD4 [246 KB]
|
Switching Light Curtains
|
| |
VARIO B |
| |
 |
VBT 50 750 S8 [161 KB] |
|
 |
VBT 50 1550 S8 [331 KB]
|
EX-Sensors
|
| |
BR 96 |
| |
 |
BR 96 Ex [641 KB]
|
Reflectors
|
| |
|
|
 |
TK 100x100 [15 KB] |
|
 |
TKS 40x60 [16 KB] |
|
 |
TKS 30x50 [16 KB] |
|
Accessories |
|
 |
UMS1 [77 KB] |