Download Optosensors

ECOLAB

 
Cleaning with high pressure hoses and aggressive cleaning and disinfection agents is standard procedure in the food processing and packaging industry.

This is the reason for extremely high requirements with respect to seal and material life. The ECOLAB testing procedure checks and proves that sensors satisfy these demands.

Cubic series

 
Series 3B
  BR 3 [570 KB]
 
Series 8
  BR 8 [570 KB]
 
Series 18
  BR 18 [570 KB]
 
Series 25B
  BR 25 [571 KB]
 
Series 46B
  BR 46 [571 KB]
 
Series 96-Metal
  BR 96 [564 KB]
 
Cables
  BR 3 [575 KB]

CleanProof+

 
The CleanProof+ test method is based on ECOLAB test method F&E No. 40 -1 but includes additional cleaning materials as well as temperature cycle tests. Furthermore, the immersion temperatures are considerably higher than with the original ECOLAB test.

Cubic series

 
Series 53
  BR 53 [569 KB]
Manufacturer's Declaration [715 KB]
 
Series 55
  BR 55 [569 KB]
Manufacturer's Declaration [715 KB]