Mobile bar code readers

Product selector

You have it in your hands

Mobile bar code readers can read all common bar codes at various positions in warehousing and logistics omnidirectionally. Depending on the area of application, models with wireless transmission or even combi devices, which can handle 2D-codes as well as RFID, can be chosen.

General applications

Product selector

You have it in your hands

Mobile bar code readers can read all common bar codes at various positions in warehousing and logistics omnidirectionally. Versions with RF transmission and different reading technologies can be selected according to the specific area of application.

  • Optimum range for the respective area of application
  • Cable connection using RS232 or USB, or Bluetooth
  • Range of devices suitable for universal to industrial use

More

Industrial applications

Product selector

The variable line

In the case of devices from this series which read 1D-codes, special attention is paid to the sturdy housing design. You select the suitable range and equipment option (e.g. RF transmission and battery operation) depending on the desired application.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm