Stationary RFID read/write systems

Productselector

Nearly invisible integration

One of the big advantages of this technology becomes clear with stationary systems for RFID identification: in order to detect objects, it is enough to simply be "near" the reader. As a result, readers can be integrated at nearly any location in the system. In the area of RFID, Leuze electronic offers technical solutions that are oriented towards practical use. Their maximum connectivity with all common interface and fieldbus systems simplifies integration in existing systems.

RFI 32

Productselector

Extremely tough

This stationary reader for fixcode transponders can be used for universal reading tasks, even at high ambient temperatures.

  • Max. reading speed up to 0.6 m/s
  • LP connector

More

RFM 12 / 32 / 62

Productselector

Flexible for industrial applications

For ISO15693 transponders, Leuze electronic offers three read/write devices that offer the right range for typical applications. One of the devices is also available in Ex-design.

  • Max. reading speed of 2.0 – 6.0 m/s
  • Max. reading distance from 60 – 90 mm
  • LP connector

More

RFU 61 / 81

Productselector

Strong for large ranges

This stationary RFU 61 / 81 read/write device is specially designed for EPC1Gen2 transponders with large ranges of up to 5 m.

  • Max. reading speed up to 7.5 m/s
  • Max. reading distance up to 3,000 mm
  • KB JST-3000
  • Terminals

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm