ODSL 30/D485-30M-S12 - Optical distance sensor

  • Technical features

    • Basic data
      • Series30
      • Type of scanning systemAgainst object
    • Optics
      • Light sourceLaser, Red
      • Laser safety class2, EN 60825
      • Light spot size6 mm [10.000 mm]
    • Measurement data
      • Measurement range200 ... 65.000 mm
      • Geometric resolution1.0 mm
      • Absolute measurement accuracy2 mm
      • Repeatability2 mm
      • Measurement value times
        • Measurement time30 ... 100 ms
      • ReferencingYes
    • Electrical equipment
      • Performance data
        • Supply voltage10 ... 30 V, DC
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
        • Switching output 2
          • Switching elementTransistor, Push-pull
    • Interface
      • TypeRS 485
    • Connection
      • Connection 1
        • TypeConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins8 Piece(s)
    • Mechanical data
      • Dimension79 mm x 69 mm x 150 mm
      • Housing materialMetal, diecast aluminum
      • Lens cover materialjar
      • Net weight650 g
    • Operation and display
      • Operational controlsKey pad
    • Environmental data
      • Ambient temperature, operation-10 ... 45 °C
      • Ambient temperature, storage-40 ... 70 °C
    • Certifications
      • Protection classIP 67
      • Safety classII
      • CertificationsCE, c UL, CDRH, UL
      • Standards appliedIEC 60947-5-2
  • Accessories

  • Downloads

Part data of: 2013-05-16 21:03:00