Multiple Light Beam Safety Devices

Productselector

When functionality becomes economical.

Multiple Light Beam Safety Devices with muting function ensure constant personnel protection (access guarding) with unobstructed material infeed, e.g., in conveyor systems. They thereby help to ensure that both the productivity requirements as well as the safety requirements are met for automated production systems. Options such as the integrated Laser Alignment Aid, an integrated muting indicator and the patented swivel mount for easy fastening and alignment round out the program.

Integrated, fail-safe parameter memory facilitates device exchange without reconfiguration

MLD 500

Productselector

The economical alternative

This type 4 series can be used both for standard access guarding as well as for applications with muting. Through various function classes (MLD 510, 520, 530, 535), the optimum design can always be selected according to the application. Configuration via PC or DIP switch is not necessary.

  • Version available as 3-beam transceiver
  • Optionally with integrated AS-i Safety interface
  • Integrated muting function, no additional muting module is necessary
  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • Simple device exchange by means of Plug & Play with no programming
  • The use at ambient temperatures as low as -30 °C is possible
  • Options: integrated laser alignment aid, integrated muting indicator, 7‑segment display

More

MLD 500 transceiver

Productselector

Your plus in flexibility

With this type 4 design, all active components, such as transmitter, receiver and the integrated evaluation unit, are contained in a common housing. This reduces wiring considerably. The MLD transceiver is available as a 2-beam and even as a 3-beam device and in various function classes (MLD 510, 520, 530, 535).

  • 3-beam transceiver replaces more complex systems
  • Suitable for low temperature environments as low as –30 °C
  • Integrated muting functions for configuration by means of pin assignments
  • Simple device exchange by means of Plug & Play with no programming
  • 2- and 3-beam systems available
  • Range from 0.5 to 8 m
  • M12 connection technology, with integrated AS-i Safety interface if necessary
  • High robustness against interference through multiple scanning

More

MLD 300

Productselector

The economical type 2 alternative

Like the Light Beam Safety Devices of the MLD 500 series, these type 2 Multiple Light Beam Safety Devices are also available in various function classes (MLD 310, 312, 320, 330, 335). Configuration via PC or DIP switch is not necessary.

  • Version available as 3-beam transceiver
  • Optionally with integrated AS-i Safety interface
  • Integrated muting function, no additional muting module is necessary
  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • Simple device exchange by means of Plug & Play with no programming
  • The use at ambient temperatures as low as -30 °C is possible
  • Options: integrated laser alignment aid, integrated muting indicator, 7‑segment display

More

MLD 300 transceiver

Productselector

Your plus in flexibility

With this type 2 design, all active components, such as transmitter, receiver and the integrated evaluation unit, are contained in a common housing. This reduces wiring considerably. The MLD transceiver is available as a 2-beam and even as a 3-beam device and in various function classes (MLD 310, 312, 320, 330, 335).

  • 3-beam transceiver replaces more complex systems
  • Suitable for low temperature environments as low as –30 °C
  • Integrated muting functions for configuration by means of pin assignments
  • Simple device exchange by means of Plug & Play with no programming
  • 2- and 3-beam systems available
  • Range from 0.5 to 8 m
  • M12 connection technology, with integrated AS-i Safety interface if necessary
  • High robustness against interference through multiple scanning

More

SOLID-2SF

Productselector

Special solution for the graphics industry

The SOLID-2SF is the custom system for delivery guarding on sheet-fed printing machines.

  • 2- or 3-beam, optionally also as a 4-beam system
  • Quick integration due to simple alignment, wiring and mounting

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm