SD4R14-1050 - Safety light curtain receiver

  • Follow-up article

    • MLC510R14-1050

      Part no.: 68001110
      Safety light curtain receiver
      Quantity:
  • Technical features

    • Basic data
      • SeriesSOLID-4
      • Device typeReceiver
      • ApplicationFinger protection
    • Functions
      • Function packageBasic
      • FunctionsAutomatic start/restart
    • Characteristic parameters
      • Type4, IEC/EN 61496
      • SIL3, IEC 61508
      • SILCL3, IEC/EN 62061
      • Performance Level (PL)e, EN ISO 13849-1
      • PFHD7.3E-09 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category4, EN ISO 13849
    • Protective field data
      • Resolution14 mm
      • Protective field height1,050 mm
    • Optical data
      • SynchronizationOptical between transmitter and receiver
    • Electrical data
      • Protective circuitInductive protection, Short circuit protected, Transient protection, Polarity reversal protection, Overvoltage protection, Overtemperature protection
      • Performance data
        • Supply voltage24 V, DC, -20 ... 20 %
        • Current consumption, max.110 mA, Without external load
        • Fuse2 A semi time-lag
      • Outputs
        • Number of safety-related switching outputs (OSSDs)2 Piece(s)
        • Safety-related switching outputs
          • TypeSafety-related switching output OSSD
          • Switching voltage high, min.17.6 V
          • Switching voltage low, max.2.8 V
          • Switching voltage, typ.22 V
          • Voltage typeDC
          • Current load, max.250 mA
          • Load inductivity2,000,000 µH
          • Load capacity0.22 µF
          • Residual current, max.0.02 mA
          • Residual current, typ.0.005 mA
          • Voltage drop1.6 V
        • Safety-related switching output 1
          • Switching principle+24 V switching
          • Switching elementTransistor, PNP
        • Safety-related switching output 2
          • Switching principle+24 V switching
          • Switching elementTransistor, PNP
    • Timing
      • Response time23 ms
      • Restart delay time100 ms
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector
        • FunctionMachine interface
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
      • Cable properties
        • Permissible conductor cross section, typ.0.25 mm²
        • Length of connection cable, max.100 m
        • Permissible cable resistance to load, max.300 Ω
    • Mechanical data
      • Dimension (W x H x L)29 mm x 1,125.5 mm x 34.6 mm
      • Housing materialMetal, Aluminum
      • Lens cover materialPlastic / PMMA
      • Material of end capsDiecast zinc
      • Net weight1,200 g
      • Housing colorYellow, RAL 1021
      • Type of fasteningMounting on Device Column, Groove mounting, Via optional mounting device
    • Operation and display
      • Type of display7‑segment display, LED
      • Number of LEDs1 Piece(s)
    • Environmental data
      • Ambient temperature, operation0 ... 55 °C
      • Ambient temperature, storage-25 ... 70 °C
      • Relative humidity (non-condensing)15 ... 95 %
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
      • Certificationsc CSA US, TÜV NRTL US
      • Test procedure for oscillation in accordance with standardEN 60068-2-6
      • Test procedure for shock in accordance with standardEN 60068-2-29
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027272704
      • eCl@ss 9.027272704
      • ETIM 5.0EC002549
  • Suitable products

  • Accessories

  • Downloads

Part data of:2018-02-21 20:06:00