Safety Relays

Product list

More space in the cabinet

With a width of just 17.5 mm (MSI-RM2) and 22.5 mm (MSI-SR4, MSI-2H), these Safety Relays are characterized by very narrow housings. As a result, you can realize the one- or two-channel connection of safety-related sensors in a space-saving and simple manner over up to three switch-off circuits for many applications.

MSI-CM

Product list

Expanded safety

The MSI-CM Safety Relay is used as a contact extension module in accordance with DIN EN 60204‑1/VDE 0113 Part 1 for contact extension for E-Stop relays and two-hand control units. It has five release current paths, one signaling current path and one feedback path. The contacts release undelayed in accordance with stop category 0. Depending on the wiring and proper integration of the feedback path, a Performance Level PL e in accordance with EN ISO 13849‑1 is achieved.

  • Contact extension module with extension block in accordance with DIN EN 60204-1/VDE 0113 Part 1
  • Contact extension for E-Stop relays and two-hand control units
  • 1- or 2-channel wiring
  • Designs with screw terminals as well as with spring-cage terminals
  • 5 release contacts, 1 signal contact, 1 feedback contact

More

MSI-DT

Product list

Delayed safeguarding

This Safety Relay with adjustable delay time can be used for E-Stop and protective-door monitoring or AOPD monitoring in safety circuits in accordance with DIN EN 60204‑1/VDE 0113‑1. With the aid of this relay, circuits are interrupted in a safe manner.Activation occurs in one or two channels, either with automatic or manual start circuit. A connected reset button is monitored. The Safety Relay is equipped with two release current paths which release undelayed in accordance with stop category 0. Two additional release current paths release in accordance with stop category 1 with adjustable delay time.

  • Adjustable delay time (can be steplessly preset from 0.1...30 s)
  • Monitoring of E-Stop buttons, protective doors, AOPDs
  • Monitoring of safety circuits in accordance with DIN EN 60204 1/VDE 0113 1
  • 1- or 2-channel wiring with cross connection recognition
  • Designs with screw terminals as well as with spring-cage terminals
  • Two undelayed and two slow-release contacts
  • Automatic and manual start circuit

More

MSI-SR4

Product list

Short reaction time

The MSI‑SR4 equipment includes the evaluation of safety input signals as well as three safety-related switching outputs and a signal output. Light curtains, E-Stop buttons and Safety Switches, for example, can thereby be integrated in the machine process in a safety-oriented manner.

  • Standard link between machine control and Optoelectronic Protective Devices as well as Safety Switches
  • Flexibly covers a wide range of applications
  • Monitored start/restart button,
  • Automatic start/restart
  • Short reaction time of just 10 ms, easy connection and time-saving mounting

More

MSI-SR5

Product list

In-line

Two devices can be connected to the MSI-SR5 Safety Relay at the inputs, either with two transistor OSSDs or by designing as a two-channel contact circuit. As a result, two sensors can be connected to a common switch-off circuit – for applications up to Performance Level PLe acc. to EN ISO 13849-1.

  • Very short response time
  • Monitored reset button
  • Dual evaluation of different sensor technologies
  • LED displays, K1 and K2, supply voltage
  • Housing width 22.5 mm
  • Potential-free safety-related switching outputs

More

MSI-RM2

Product list

Suitable up to category 4

With the MSI-RM2 relay module, a compact and – at the same time – economical solution is available in combination with safety sensors for applications up to Performance Level PLe. The relay module, only 17.5 mm wide, has two potential-free make contact circuits with a response time of only 10 ms and LED displays for the switching status.

For converting electronic switch-off signals from safety sensors to potential-free, contact-based signals

More

MSI-2H

Product list

Between man and machine

The MSI-2H Safety Relay is the link between two-hand-command devices and the machine control; it functions as a two-hand relay in accordance with EN 574 type III C. The device checks the simultaneous activation of the two, 2-channel buttons and ensures a controlled process start. The module is used everywhere that feeding-in is not automatic, but rather has to be performed manually by people.

  • Two-hand control unit for presses, punching machines and other machines that are manually loaded
  • Extended simultaneity monitoring for an increased level of acceptance of the safeguards,
  • Can also be used as a protective door monitor acc. to EN 60204-1 STOP-0

More

MSI-T

Product list

For the periodic testing of multiple sensors

MSI-T is a safety monitoring device for the periodic testing of one-channel testable Optoelectronic Protective Devices of type 2 acc. to EN IEC 61496.

  • 2 safety relay outputs with internal monitoring
  • Filter time 130 ms
  • STOP 1 function
  • LED indicators
  • Low space requirements

More

MSI-MC3x

Product list

  • Compact controller with long mechanical life time (10 million switching cycles)
  • All Magnetically Coded Sensors (1NC/1NO) from Leuze electronic are connectable
  • Automatic and start/restart operation

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm