MSI-MC310 - Safety relays


-
Technical features
-
Basic data
- SeriesMSI-MC3x
-
Characteristic parameters
- Performance level (PL)Up to and including e, EN ISO 13849-1
- Service life20 years, EN ISO 13849-1
- Mechanical life time10.000.000 switching cycles
- CategoryUp to and including 4: 1 sensor connected, EN ISO 13849
- STOP category0, IEC/EN 60204-1
-
Timing
- Response time20 ms
- Pickup delay, automatic start400 ms
- Pickup delay, manual start600 ms
- Time window between 2 channels of a sensor, max.500 ms
-
Electrical equipment
- Protective circuitFuse on switching output, upstream
- Input current, max.150 mA
- External contact fuse protection per current path4A gG
-
Outputs
- Number of safety-related switching outputs (OSSDs)2 Piece(s)
- Number of digital switching outputs1 Piece(s)
-
Safety-related switching outputs
- TypeSafety-related switching output OSSD
- Switching element 1Relay, NO
- Switching element 2Relay, NO
- Voltage typeAC/DC
-
Switching outputs
- TypeDigital switching output
-
Switching output 1
- Switching elementRelay, NC
-
Switching outputs
- Voltage typeAC/DC
-
Connection
- Number of connections1 Piece(s)
-
Connection 1
- TypeTerminal
- FunctionVoltage supply, Connection to device
- Type of terminalScrew terminal
- No. of pins16 Piece(s)
-
Cable properties
- Connection cross-sections1 x 0.2 to 2.5 mm², wire, 1 x 0.25 to 2.5 mm², wire with wire-end sleeve, 2 x 0.5 to 1.5 mm², wire with twin wire-end sleeve, 1 x 0.2 to 2.5 mm², wire, 2 x 0.25 to 1.0 mm², wire with wire-end sleeve, 2 x 0.2 to 1.5 mm², wire, 2 x 0.2 to 1.0 mm², wire
-
Mechanical data
- Dimension22.5 mm x 99 mm x 113.6 mm
- Housing materialPlastic, PA
- Net weight220 g
- Housing colorGray
- Type of fasteningSnap-on mounting
-
Operation and display
- Type of displayLED
- Number of LEDs3 Piece(s)
-
Environmental data
- Ambient temperature, operation0 ... 55 °C
- Ambient temperature, storage-25 ... 70 °C
- Relative humidity (non-condensing)4 ... 100 %
-
Certifications
- Protection classIP 20 (terminals), Installation in switch cabinet or housing with protection class of at least IP 54, IP 40 (housing)
- CertificationsCE, TÜV Süd, c UL US
-
Functions
- FunctionsStart/restart interlock (RES), Automatic start/restart, Static contactor monitoring (EDM), Stop function according to category Stop 0
-
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model MSI-MC310 Language-independent 54,5 KB zip -
Technical documentation (8)
Type Designation Language File size Format Operating instructions Chinese (simplified) 4,2 MB pdf Operating instructions German 4,1 MB pdf Operating instructions English 4,1 MB pdf Operating instructions French 4,1 MB pdf Operating instructions Italian 4,1 MB pdf Operating instructions Portuguese 4,1 MB pdf Operating instructions Russian 6,5 MB pdf Operating instructions Spanish 4,1 MB pdf -
Certificates (10)
Type Designation Language File size Format Declaration of Conformity Chinese (simplified) 1016 KB pdf Declaration of Conformity German 1,1 MB pdf Declaration of Conformity English 1,1 MB pdf Declaration of Conformity French 1,1 MB pdf Declaration of Conformity Italian 1,1 MB pdf Declaration of Conformity Corean 1016 KB pdf Declaration of Conformity Dutch 1016 KB pdf Declaration of Conformity Portuguese 1,1 MB pdf Declaration of Conformity Spanish 1,1 MB pdf Certificate TÜV Süd Italia English 954,4 KB pdf
-
Part data of: 2013-05-16 21:03:00