10 series

Product selector

Reliable detection of materials in compact design

The diffuse sensors of series 10 have been specially developed to detect different materials under changeable conditions safely and precisely. Operating the sensor intuitively is possible and very easy using the large buttons. The maximum range of up to 8,000 mm makes the sensor an ideal solution for many different applications. The series has a wide range of functions and variants.

  • Laser class 1 with aligned laser spot
  • Optionally up to 3 switching outputs
  • Reliable detection of dark, glossy and colored objects
  • Recess for M4 bolts or nuts on both sides
  • Space-saving, rotatable M12 connection, cable outlet or pigtail
  • Large control buttons
  • Status LED visible from above and from front
  • Configuration options via I/O-Link and Sensor Studio
  • Compact housing

Diffuse sensors with background suppression

Product selector

High-performance diffuse sensor with background suppression for different materials and large range.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm