25 series

Product selector

Compact, reliable, cost-effective

The universal 25 series is the sensor solution for a wide range of applications in packaging systems, intralogistics and automation technology. It offers the largest operating ranges for its size and convinces with generous function reserve. Special devices such as the sensors with elongated or small light spot, clear glass photoelectric sensors or the high-power throughbeam photoelectric sensors are outstanding problem solvers for tricky applications. Protection class IP67 and IP69K, active ambient light suppression and ECOLAB certification add to the attractiveness; the metal-reinforced M4 threaded sleeves ensure an extremely stable housing.

  • Indicator LEDs with all-round visibility
  • High function reserves and large operating ranges
  • Category 2 sensors
  • Increased availability through warning output and activation input
  • Degrees of protection IP 66, IP 67 and IP 69K
  • Robust, compact housing with threaded sleeves
  • Large operating temperature range from -40 to +60 °C
  • High extraneous light protection through A²LS

Throughbeam photoelectric sensors

Product selector

The photoelectric sensors of this series offer a high function reserve and are suited for use in rough, industrial environments. Available as especially powerful model, e.g. for radiation through foils.

More

Retro-reflective photoelectric sensors

Product selector

In addition to normal polarized retro-reflective photoelectric sensors, the 25 series with variants is ideally suited for the reliable detection of stretch-wrapped pallets and transparent objects or for very precise positioning.

More

Energetic diffuse sensors

Product selector

An economical sensor for standard applications in which there are no special requirements on background suppression.

More

Diffuse sensors with background suppression

Product selector

These sensors are suited for the reliable detection of objects against a background. Available in a variety of special designs, the series offers robust and efficient solutions, even for tricky applications such as the detection of extremely dark objects or objects with colored structure as well as objects with openings.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm