28 series

Product selector

Small but tough

The 28 series sensors are reliable, powerful photoelectric sensors that are predestined for many standard detection tasks in materials handling, packaging technology and machines for special applications. They offer large ranges and numerous technical highlights, such as the highly visible brightVision® light spot for simple alignment or the front- and plug-side M18 mounting option, at an absolutely convincing, economical price. Moreover, the fiber-reinforced, cubic plastic housing with rating and the IP 67 A²LS active suppression of extraneous light facilitate especially robust detection, even in rough industrial environments.

  • Bright yellow/green indicator LEDs
  • Degree of protection IP 67
  • 2 antivalent switching outputs
  • Large operating temperature range from -40 to +60 °C.
  • Brightly visible brightVision® light spot
  • High extraneous light protection through A²LS
  • Universal front- and plug-side M18 hole mounting
  • Easy through-hole assembly with anti-rotation protection for mounting nuts on the housing

Throughbeam photoelectric sensors

Product selector

Solid, cubic throughbeam photoelectric sensor for standard detection tasks with transmitter and receiver.

More

Retro-reflective photoelectric sensors

Product selector

Solid, cubic, polarized retro-reflective photoelectric sensor for installation situations in which a retro-reflector can be used.

More

Energetic diffuse sensors

Product selector

Sturdy cubic diffuse sensor for standard detection tasks. This sensor performs detection directly on an object and requires no reflector.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm