15 series

Product selector

The 15 series is optimized for universal use in industrial environments. Here, large operating ranges combine with a robust housing. The attractively priced sensor line offers all standard function principles complemented by special solutions for intralogistics. The devices are intuitively operated via potentiometers; indicator LEDs with all-round visibility and either a PNP- or NPN-type switching output complete the picture.

  • Economically optimized
  • One NPN or PNP switching output
  • With "object detected" display
  • Degree of protection IP67

Retro-reflective photoelectric sensors

Product selector

Compact retro-reflective photoelectric sensor with operating ranges suitable for use in transport systems in warehouses, production or secondary packaging on standard reflectors. Also available as a model for foil-wrapped or reflective objects.

More

Diffuse sensors with background suppression

Product selector

Sensor with background suppression for medium operating ranges and good black/white ratio and intuitive adjustment by means of potentiometer for reliable detection.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm