3 series

Product selector

Miniaturized, versatile, user-friendly, robust

The versatile range of models in the 3 series enables use in a variety of applications, such as in packaging technology, handling technology and productronics. In their performance class, these sensors offer the greatest range of features of all competitors and impress with large ranges and improved function reserves. Refined technologies for spurious and extraneous light suppression and for fast alignment and commissioning round out the advantages.

  • Indicator LEDs with all-round visibility
  • Degree of protection IP 67 and IP 69K
  • Integrated metal attachment sleeves
  • Extensive teach functions
  • Protection against manipulation by means of a lockable button
  • Maximum function reserve
  • High extraneous light protection through A²LS
  • M8 metal connector

Throughbeam photoelectric sensors

Product selector

Reliable, standard photoelectric sensors with large function reserves and simple commissioning.

More

Retro-reflective photoelectric sensors

Product selector

In this area you will find a wide range of sensors that function according to the reflection principle including special sensors for the detection of transparent media, sensors for extremely small components or for combination with a polished, metallic surface as reflector.

More

Diffuse sensors with background suppression

Product selector

These sensors are suited for the reliable detection of objects against a background. Available in a variety of special designs, the 3B series offers robust and efficient solutions, even for tricky applications such as the detection of objects with colored structure, objects with openings or highly polished surfaces.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm