Retro-reflective photoelectric sensors

Product selector

Due to their extremely wide function reserves in several operating ranges, reliable retro-reflective photoelectric sensors with red light ensure high system availability.

RK46C VarOS - Sensor with light-band

Product selector

Retro-reflective photoelectric sensor with broad, powerful light-band for the reliable detection of objects with variable shape and openings.

  • Wide, homogeneous detection band
  • 2 teachable sensitivity levels
  • Standard sensor dimensions
  • Automatic sensitivity readjustment for max. function reserve
  • Easy tune for optimization of sensitivity adjustment (detection of small objects)
  • Light/dark switching via teach
  • Use as muting sensor (reliable detection of packages or objects wrapped in film)

More

PRK 46B / PRK 46C - Standard models

Product selector

This retro-reflective photoelectric sensor for large ranges offers a high function reserve for reliable object detection even with small, soiled or misaligned reflectors.

  • Maximum function reserve within the operating range
  • Reliable object detection with heavily soiled or misaligned reflectors
  • Adjustment option via potentiometer
  • Large selection of connection variants

More

(I)PRK 46B.2 / PRK 46C.D - Optimized for reflective objects

Product selector

A special type of the retro-reflective photoelectric sensor of this series is optimized for use on roller conveyors with high functional reliability especially with stretch-wrapped pallets or depolarizing films.

  • Optimized for use on roller conveyors and palletizers
  • Reliable function even with stretch-wrapped pallets
  • Available with warning output

More

PRK46C sets

Product selector

In addition to the sensor with polarization filter (for reliable suppression of direct reflections), this set makes handling and use even easier. Sensor and accessories are grouped into one article. Pre-mounted sets are also available for maximum convenience.

  • Complete, under one article number
  • Extremely easy handling and selection
  • Reliable use in standard applications
  • Sensor pre-mounted for immediate use

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm