53 series

Product selector

Without compromise in hygienic applications

Theses sensors were specially designed for sensitive hygiene applications, e.g., in the pharmaceutical, cosmetic and food industries. Their housing is consistently designed for preventing bacterial carry-overs with its scratch resistant and non-diffusive plastic screen. The unique fastening concept, which consists of a mounting trunnion with 12 mm diameter and G6 fit, ensures a gas-tight connection between sensor and machine.

  • TPV seal (chemically resistant against cleaning agents), smooth, disinfectable and non-diffusive
  • Stainless-steel housing in V4A (AISI 316L) HYGIENE design
  • ECOLAB and CleanProof+ tested
  • Gas-tight housing technology prevents bacterial carry-overs
  • Lens cover in PMMA+ with special coating, stable for H2O2 and wipe-down cleaning with 70% alcohol
  • Electrochemical device labeling: long-term stability and disinfectable
  • Fastening in V4A (AISI 316L) for gas-tight adaptation (diameter 12 mm, fit G6)

Throughbeam photoelectric sensors

Product selector

These stainless steel throughbeam photoelectric sensors in HYGIENE design are specially suited for use in challenging environments.

More

Retro-reflective photoelectric sensors

Product selector

Polarized and unpolarized retro-reflective photoelectric sensors for transport systems, for exact positioning as well as models for detection of PET and glass bottles and plastic foils are available. In addition, there is a laser device specially designed for the detection of small parts.

More

Diffuse sensors with background suppression

Product selector

These diffuse sensors with precise adjustment via multiturn potentiometer are designed for particularly reliable switching. With models that work on nearly any background, optimized versions for highly glossy objects and objects with colored structures as well for the detection of gaps and openings are available.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm