8 series

Product selector

Versatile, compact, stable

This extensive series offers a wide variety of operating principles and functions in a sturdy metal housing with very compact dimensions. With degrees of protection of IP 67 and IP 69K, the sensors are well suited for a range of industrial applications with glass pane, e.g., in packaging technology or special-purpose machinery manufacture, particularly in rough conditions. The turning device plug simplifies integration in constrained spaces.

  • Degrees of protection IP 67 and IP 69K
  • Metal housing with glass optics
  • M12 turning connector
  • Large selection of laser devices
  • Autocollimation principle
  • High extraneous light protection through A²LS
  • Many special functions available in this design

Throughbeam photoelectric sensors

Product selector

Reliable throughbeam photoelectric sensors with visible red light for a wide variety of industrial applications.

More

Retro-reflective photoelectric sensors

Product selector

Compact retro-reflective photoelectric sensors with sensitivity adjustment via potentiometer for integration in constrained spaces.

More

Diffuse sensors

Product selector

Powerful diffuse reflection sensor with visible red light.

More

Diffuse sensors for background suppression

Product selector

Diffuse reflection sensor with background suppression and visible red light or infrared light.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm