96 series

Product selector

The universal genius for large ranges

Regardless of operating principle, regardless of whether metal or plastic housing, regardless of whether DC or AC supply – the sensors of this series are all-rounders. With their large optical surface, IP 67 or IP 69K protection class and optional optics heating, they will win you over with their reliable detection with high function reserves, large operating ranges and a multitude of options under rough environmental conditions.

  • Models in robust metal housing with glass optics
  • Degrees of protection IP67 and IP69K
  • AC-DC versions (20-230V) with relay output
  • Large ranges and function reserves
  • Models with optics heating
  • Laser scanner with high range

Throughbeam photoelectric sensors

Product selector

Throughbeam photoelectric sensors with particularly high function reserve using visible red light or infrared light and numerous options.

More

Retro-reflective photoelectric sensors

Product selector

Polarized and unpolarized retro-reflective photoelectric sensors with particularly high function reserve using visible red light or infrared light and other options.

More

Energetic diffuse sensors

Product selector

Energetic diffuse sensors with large range.

More

Diffuse sensors with background suppression

Product selector

Powerful diffuse sensors with background suppression for particularly large operating range.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm