LA-78U - Alignment aid

-
Technical features
-
Basisdaten
- Geeignet fürSicherheits-Lichtvorhang COMPACTplus, Sicherheits-Lichtvorhang SOLID-4, -2, Mehrstrahl-Sicherheits-Lichtschranke COMPACTplus-m
-
Optics
- Light sourceLaser, Red
- Laser safety class2
-
Mechanical data
- Dimension65 mm x 85 mm x 137 mm
- Housing materialMetal, Aluminum
- Housing colorRed
- Type of fasteningScrew type
-
-
Downloads
-
Technical documentation (2)
Type Designation Language File size Format Data sheet German 273,6 KB pdf Data sheet English 301,8 KB pdf -
Certificates (9)
Type Designation Language File size Format Declaration of Conformity Chinese (simplified) 852,5 KB pdf Declaration of Conformity German 896,7 KB pdf Declaration of Conformity English 896,7 KB pdf Declaration of Conformity French 896,7 KB pdf Declaration of Conformity Italian 968,6 KB pdf Declaration of Conformity Corean 852,5 KB pdf Declaration of Conformity Dutch 852,5 KB pdf Declaration of Conformity Portuguese 968,6 KB pdf Declaration of Conformity Spanish 968,6 KB pdf
-
Part data of: 2013-05-16 21:03:00