Ultrasonic sensors, cubic

Product selector

Specialists for reflective surfaces

Our ultrasonic sensors in the cubic design feature a very good background suppression based on the reliable runtime measurement. Due to the largely surface-independent switching behavior, they are particularly well-suited for sound-reflecting materials.

18 series

Product selector

A lofty number

This ultrasonic sensor features a high sound pressure and is thus suitable even for air transport systems.

  • Detection of narrow gaps
  • Reliable object detection even in humid and foggy environment
  • Metal housing
  • Sensitivity adjustment via step switch
  • Insensitive to dust

More

420 series

Product selector

3 different opening angles

From narrow to wide, this diffuse reflection ultrasonic scanner offers three different opening angles and sound lobes.

  • Small ultrasonic scanner in plastic housing with degree of protection IP 67
  • Various opening angles and sound cone geometries
  • Switching behavior largely independent of surface properties
  • Precise switching point adjustment through teach-in on the device and via a cable
  • Protection against erroneous operation by automatically locking teach button

More