The unbeatable duo


For the reliable detection of objects which are dark, glossy and which have coloured structure: Series 46B.
  • Insensitive to soiling due to very high performance reserve

  • Large operating ranges and very broad scanning range adjustment

  • Very small black/white error

  • Maximum availability through warning output

For the fastest distance measurement of its power class: ODS 96B.
  • Fast: Up to 5 times faster than comparable competitor products

  • Precise: High accuracy at distances up to 2 m - even with varying environmental conditions

  • User friendly: Highly visible OLED display for configuration and measurement value display, control guard by means of a cover

  • Application oriented: Operating mode preselection, e.g speed, precision...