We have something against old habits.
















The new AMS 300i – the better alternative for many positioning tasks.

When distances from linearly-moving system parts have to be determined quickly and reliably, the new AMS 300i is the right choice. With the use of the most modern signal processes in the ms-grid, it measures up to 300 m away and is the only one on the market with an absolute measurement accuracy tested by the Physikalisch-Technische Bundesanstalt (German Metrology Institute). Its uncomplicated use also makes it an easy-to-operate alternative for a multitude of positioning tasks. As a substitute for conventional rotation encoders with costly implementation mechanisms, the AMS 300i shows its complete range of performance.


It can do (almost) anything - and even better than the rest!

  • 1 mm repeatability, with tested absolute measurement accuracy of ±2 mm to ±5 mm at a 300 m operating range for process-precise positioning and optimal use of space

  • Simultaneous calculation and monitoring of position, speed or configured borderline situations

  • Integrated range of interfaces for trouble-free integration into a wide variety of systems

  • M12 connection panel suitable for industrial use

  • Red light laser for simple alignment and real-time position measurement

  • Integrated intelligent mounting solution for simple alignment and securing

  • Efficient damping for ensuring vibration-decoupled measurement data

  • Plain-text display in five languages for international use

AMS 300i laser distance measurement device

RS232 - RS422 - RS485 - multiNet - PROFIBUS - Ethernet - PROFINET


high-bay storage device

Materials handling

Gantry crane

Electroplating