|
... Safety at Work with AS-i solutions from Leuze electronic for example.
With our AS-i Safety at Work technology for the intelligent and efficient use of Leuze electronic Safety Sensors with integrated AS-i Interface, implementing AS-i-based Safety Sensor technology just gets so much easier for you!
In addition to numerous Safety Sensors with integrated AS-i Interface, our extensive and mature range also provides AS-i Coupling Modules that allow even the Leuze electronic Safety Light Curtains, Safety Switches and E-STOP devices to be easily connected to the AS-i Safety Bus.
|
 |
ASM AS-i Safety Monitors
As the core component of AS-i, the ASM AS-i Safety Monitor “keeps an eye” on the network’s safety-related bus members, e.g. Safety Light Curtains, Safety Switches and Motor Starters. And here’s an important newcomer:
the ASM2E AS-i Safety Monitor.
Performance Level PL e and Category 4 in acc. with EN ISO 13849-1, Safety Integrity Level SIL 3 in acc. with IEC/EN 61508.
- Remote AS-i actuator monitoring; actuator group switch-off
- Connection of up to 31 safe AS-i slaves
- Coupling AS-Interface networks
- Various freely selectable Muting modes
|
|
 |
ASKM AS-i Safety at Work Coupling Modules
New: ASKM2 safe electronic input for coupling SOLID Safety Light Curtains, type 2 or type 4 in acc. with IEC/EN 61496-1 and 2.
- SOLID-2 with selectable transmission channels
- SOLID-4 with resolutions: 14, 20, 30, 40, 90mm
ASKM1 with 2 safe inputs for connecting Safety Sensors with contact-based outputs:
- E-STOP devices
- Safety Switches
- Single/Multiple Light Beam Safety Devices
|
|