Ex-sensors

The 46B Ex n Series

The sensors of the 46B series comply with category 3 and have been developed especially for zone 2 ("Gas-Ex") in protection type nA according to EN 60079-15:2005 and for zone 22 ("Dust-Ex") in protection type td according to EN 61241-1:2004. They may be used with conducting and non-conducting dust.

The sensors are accommodated inside a metal casing for protection against mechanical damage. This ensures that even the highest knocking test demands up to 7 joules are safely complied with.

The product spectrum encompasses all known operating principles such as throughbeam photoelectric sensor, retro-reflective photoelectric sensor or scanner with or without background suppression.

Data sheet PRK 46B Ex n [324 KB]
Data sheet HRT 46B Ex n [370 KB]
Data sheet HRTR 46B Ex n [368 KB]


Intrinsically safe sensors of the 92 Ex series

These are designed either as a single-beam light barrier, as a reflection light barrier or as a reflection light button, and can detect objects reliably at distances between 300 mm and 12 m. The intrinsically safe ATEX sensors communicate the switching signals by way of the NAMUR interface to the VS 403 isolating switching amplifiers. Sensors of this series may be used in zones 1 and 2 in areas where there are potentially explosive gases and dust.


Data sheet LS 92 Ex [511 KB]
Data sheet PRK 92 Ex [399 KB]
Data sheet FRK 92 Ex [447 KB]
Examination Certificate E029 [292 KB]
Examination Certificate E029, 1. Supplement [405 KB]
Examination Certificate E029, 2. Supplement [1,1 MB]
Test and assessment report, 2. Supplement [3,6 MB]


Isolated switching amplifier VS 403 with intrinsically safe supply circuit

The VS 403 isolating switching amplifier makes it possible to effect an intrinsically safe circuit for the sensors of the ‘92’ series. The sensors are supplied with power and the switching signals communicated by way of the NAMUR interface. This isolating switching amplifier, which is certified in keeping with the most recent ATEX directives, is obtainable either with a 24 V power supply and relay/transistor output, or with an AC power supply of 110 to 240 V and relay output.

For setting up the intrinsically safe circuit, Leuze electronic also offers blue cables with M12 circular plugs to connect the sensor to the isolating switching amplifier.


Data sheet VS 403/R-AC [295 KB]
Data sheet VS 403 [276 KB]
Examination Certificate [2,7 MB]


Throughbeam photoelectric sensor ILS 50 in flameproof enclosure

This comes in an M42 circular housing, and was designed specifically for use in ‘Ex’ zones 1 and 21. Its manufacture incorporates a flameproof enclosure, so it can also be used in areas where potentially explosive dust is found. With the integrated testing facility of the transmitter and the built-in monitoring for dirt accretion, the status of the light barriers can be checked at any time. The range of the sensors comes to 200 m.


Data sheet ILS 50 Ex [627 KB]
Examination Certificate [323 kB]


The 96 Ex n series in explosion-proof design

The sensors of the 96 series were specially developed for device category 3, Ex zones 2 and 22 and feature an optics cover made of special, shatterproof plastic and an Ex "e" approved screwed cable gland. All operating principles from the 96 series, such as throughbeam photoelectric sensors, retro-reflective photoelectric sensors and diffuse reflection light scanners, are available.

Devices acc. to EN 60079-15:2005 and EN 50281-1-1:1998+A1:2002

Data sheet LS 96 Ex n [402 KB]
Data sheet LS 96 Ex n AS-i [332 KB]
Data sheet SLS 96 Ex n [296 kB]
Data sheet PRK 96 Ex n [290 KB]
Data sheet HRT 96 Ex n [274 KB]


To comply with the requirements for shock-resistance, which have been made even more stringent, the devices of the 96 series are now equipped with an additional protective housing made of metal. These devices thereby satisfy EN 60079-15:2005 and EN 61241-1:2004.


Data sheet LS 96 Ex n [300 KB]
Data sheet LS 96 Ex n [283 KB]
Data sheet SLS 96 Ex n [282 kB]
Data sheet PRK 96 Ex n [284 KB]
Data sheet PRK 96 Ex n [293 KB]
Data sheet HRT 96 Ex n [188 KB]
Data sheet HRT 96 Ex n [300 KB]
Data sheet HRT 96 Ex n [269 KB]


Protective housing PH 3B55 Ex-n for devices of the 3B, 25B and 55 series

The PH 3B55 Ex-n protective housing is used for the installation of devices of the 3B, 25B and 55 series (with the exception of the HRTR…-XL… models).

When installing in the protective housing and under observation of the notices for installing and commissioning, devices of these series can be used in areas where explosive atmospheres of gas/air or dust/air mixtures can be expected to occur seldom or only briefly. These are zone 2 (gas) and zone 22 (dust) of device group II, category 3 acc. to the classification defined by CENELEC. In zone 22, the devices may be used in the presence of conductive and nonconductive dust.

Datasheet PH 3B55 Ex-n [427 KB]


Special accessories for devices with explosion-proof design:

Interlock guard K-V M12-Ex, 50109217 (prevents unintended disconnection of connectors)

Cable for the connection of intrinsically safe sensors


Laser distance sensors ODS(L) 96(B) Ex d in flameproof enclosure

These sensors contactlessly detect objects that are located in the light beam or that move through the light beam, and measure the distance to the objects.

The distance sensors of type ODS(L) 96(B) Ex d have a housing of encapsulated pressure-proof design according to EN 50014: 1997+A1…A2, EN 50018: 2000 and EN 50281-1-1: 1999. This technology enables operation in zones 1 and 21 and zones 2 and 22.

Data sheet ODS 96 Ex d [426 KB]
Data sheet ODS 96 Ex d [425 KB]
Data sheet ODSL 96B Ex d [529 KB]
Examination Certificate [454 KB]
Examination Certificate [170 KB]


Ident system RFM 32Ex - Transponder reader for Ex zone 2

Identification is also an issue in Ex applications.

Systems often have a mixed design, i.e. some sections are subject to explosion hazards, others are not. Available especially for surface-treatment applications (immersion baths, varnishing machines, drying etc.) as an extension of our RFID devices for Ex Zone 2 (ATEX) is the RFM 32 SL 200 Exn device with long cable (10m).

The function scope corresponds to that of the "standard device" RFM 32 SL 200 (operating range up to max. 110mm). Depending on the application, several other transponders with ATEX approval (Zone 2) are available for selection in addition to our standard selection of transponders.


Datasheet Ident system RFM 32Ex [87 KB]
Datasheet Ident system TFM Ex [64 KB]


KONTURflex Ex

KONTURflex Ex, answering to protection class “n”, is now available for applications in zones 2 (gases) and 22 (non-conductive combustible dust). KONTURflex EX proves its value in connection with paint-spray units, for instance, where it can direct the jetted streams of liquid or pulverised paint in such a way as to match the contours of the objects that are being coated, thus making the operation a great deal more economical.

This means that it fulfils the requirements of the ATEX Directive 94/9/EX, Appendix X, which has been binding since 07/03.


Technical Description KONTURflex [1,5 MB]
Supplement to the technical description KONTURflex Ex [574 KB]
Details KONTURflex


COMPACT Ex1

The tried and tested safety light curtain of the COMPACT range (type 4 as defined by EN 61496-1,-2) is now available under the label COMPACT Ex1, for selected heights of protective field up to 1500 mm and in a pressure-resistant glass housing of protection class “d”. COMPACT Ex1 is suitable for use with applications in Ex zones 1 (gases) and 21 (dust), e.g. in automated paint-spray lines.

This means that it fulfils the requirements of the ATEX Directive 94/9/Ex, Appendix X, which has been binding since 07/03.


Connection and operating instructions COMPACT [4,8 MB]
Connection and operating instructions COMPACT Ex1 [307 KB]
Details COMPACT EX1


COMPACT Ex2

For applications in EX zones 2 (gases) and 22 (non-conductive combustible dust), the type 4 COMPACT safety light curtain is now available in the COMPACT Ex2 design variant, with impact-resistant interlocking front plates, likewise for selected heights of protective field and answering to protective class “n” (non-sparking).

This means that it fulfils the requirements of the ATEX Directive 94/9/EX, Appendix X, which has been binding since 07/03.


Connection and operating instructions COMPACT [4,8 MB]
Connection and operating instructions COMPACT Ex2 [344 KB]
Details COMPACT EX2