|
IEC |
EN (new) |
EN (old) |
| General requirements |
IEC 60079-0 |
EN 60079-0 |
EN 50 014 |
| Flameproof enclosures “d” |
IEC 60079-1 |
EN 60079-1 |
EN 50 018 |
| Construction and verification test of flameproof enclosures of electrical apparatus |
IEC 60079-1-1 |
|
|
| Pressurized enclosures “p” |
IEC 60079-2 |
EN 60079-2 |
EN 50 016 |
| Method of test for ignition temperature |
IEC 60079-4 |
|
|
| Powder filling “q” |
IEC 60079-5 |
EN 60079-5 |
EN 50 017 |
| Oil-immersion “o” |
IEC 60079-6 |
EN 60079-6 |
EN 50 015 |
| Increased safety “e” |
IEC 60079-7 |
EN 60079-7 |
EN 50 019 |
| Classification of hazardous areas |
IEC 60079-10 |
EN 60079-10 |
|
| Intrinsic Safety “i” |
IEC 60079-11 |
EN 60079-11 |
EN 50 020 |
| Classification of mixtures of gases or vapours with air according to their maximum experimental safe gaps and minimum ignition currents |
IEC/TR 60079-12 |
|
|
| Construction and use of rooms or buildings protected by pressurization |
IEC/TR 60079-13 |
|
|
| Electrical installations in hazardous areas (other than mines) |
IEC 60079-14 |
EN 60079-14 |
|
| Type of protection “n” |
IEC 60079-15 |
EN 60079-15 |
EN 50 021 |
| Artificial ventilation for the protection of analyser(s) houses |
IEC/TR 60079-16 |
|
|
| Inspection and maintenance of electrical installations in hazardous areas (other than mines) |
IEC 60079-17 |
EN 60079-17 |
|
| Encapsulation “m” |
IEC 60079-18 |
EN 60079-18 |
EN 50 028 |
| Repair and overhaul for apparatus used in potentially explosive atmospheres (other than mines or explosives) |
IEC 60079-19 |
EN 60079-19 |
|
| Data for flammable gases and vapours, relating to the use of electrical apparatus |
IEC/TR 60079-20 |
|
|
| Intrinsically safe systems |
IEC 60079-25 |
EN 60079-25 |
|
| Electrical Equipment for Zone 0 |
IEC 60079-26 |
EN 60079-26 |
EN 50 284 |
| Fieldbus intrinsically safe concept (FISCO) and Fieldbus nonincendive Concept (FNICO) |
IEC 60079-27 |
EN 60079-27 |
|
| Protection of devices and transmission systems which work with optical radiation |
|
EN 60079-28 |
|
| Electrical apparatus for the detection and measurement of flammable gases general requirements and performance requirements |
|
EN 60079-29-1 |
|
| Digit |
First digit
Physical protection |
Foreign body protection |
Second digit
Water protection |
| 0 |
No protection |
No protection |
No protection |
| 1 |
Protection against back of hand contact |
Protection against solid foreign bodies 50 mm ø |
Protection against water drops falling vertically |
| 2 |
Protection against finger contact |
Protection against solid foreign bodies 12.5 mm ø |
Protection against water drops falling at an angle (15 °) |
| 3 |
Protection against contact from tools |
Protection against solid foreign bodies 2.5 mm ø |
Protection against water-spray at an angle up to 60 ° |
| 4 |
Protection against contact with a wire |
Protection against solid foreign bodies 1.0 mm ø |
Protection against water spray from all directions |
| 5 |
Protection against contact with a wire |
Protection against dust |
Protection against water jets |
| 6 |
Protection against contact with a wire |
Dust-tight |
Protection against strong water jets |
| 7 |
|
|
Protection against intermittent immersion in water |
| 8 |
|
|
Protection against continuous immersion in water |