IO-Link

IO-Link - Device Descriptions (IODD)

 


Here, you can find device descriptions for your engineering tool. Use this to easily configure and start-up our IO-Link sensors.

The download file is a ZIP file that contains the actual IODD together with corresponding graphic files in compressed form. After importing into your engineering tool, the sensor functions can be visualized and programmed.

 

KRT 3/20/53/55

  KRT 3/20/53/55 IODD1.0.1 [1,9 MB]

 

Reflection light scanners with background suppression HRTR 46B

  HRTR 46B/L4.23 IODD1.0.1 [101 KB]

 

Reference scanner HRTR 46B/L.221

  HRTR 46B/L4.221 IODD1.0.1 [99 KB]

IO-Link Device Tool

 
Here, you will find stand-alone configuration software that can be used to configure, test and start-up any IO-Link sensor, even without the PLC or engineering tool.

The download file is a ZIP file that contains all files necessary for installation in compressed form.

Extract the files onto your hard disk and start file setup.exe. Following successful installation, you can configure all sensors with IODD V1.0.1.

  IO-Link Device Tool [4,2 MB]
Installation guide and user manual [5,5 MB]