The new generation of smart cameras of the LSIS 400i series is literally a "highlight" in our range of products. Thanks to its extreme light-intensive object illumination the camera can illuminate its image field very homogeneously and therefore also master demanding detection tasks without problem.
The motor-driven focus adjustment and the easy operation via webConfig tool make the handling of the system so easy that nobody is left in the dark during the operation.
The LSIS 400i series the smart camera of the next generation.
The smart cameras score points compared to more complex systems in particular when it's about fast and low-cost integration. The flexible and high-performance systems of the LSIS 400i series are therefore the right choice for many automation applications.
The advantages at a glance
|

|
- Homogeneous illumination of the entire image field for considerably better results than with conventional LED illumination
- The easy configuration via the integrated webConfig tool facilitates and simplifies application setup
- Easy and reliable object detection and
inspection through high-performance BLOB analysis
- Integrated connectivity with an RS 232 interface and 8 digital, freely configurable inputs and outputs as well as Ethernet for configuration
|
|

 |
- Easy start-up and connection with M12 connection technology and intelligent fastening concept
- Suitable for industrial use: metal housing with glass window and protection rating IP 65
- Flexibility through motor-driven focus adjustment and storage of the lot-specific camera distance in the test program. As a result, no manual focusing is necessary on the device
- Easy diagnostics by means of bilingual display with buttons and LED status displays
- The wide range of accessories simplifies installation, wiring and fastening
|
|