|
When it could be so easy – with our light section sensors!
While completely over-dimensioned sensor solutions are often used today for the detection of large objects due to a lack of alternatives, our light section sensors offer many advantages. With detection ranges up to 800 mm, these sensors detect or measure in 2 or 3 dimensions, depending on the type. You can use these to replace expensive and inflexible systems which could actually do a lot more, but can only utilize a fraction of their capacity in these types of applications. |
|

|
Our LPS, LES and LRS – up to 800 mm, unrivaled in cost-effectiveness.
All three will win you over with their compact design, quick detection performance and unbeatably low price. These factors open up completely new possibilities for use.
|