|
Machines would buy Leuze electronic!
What would happen if, tomorrow, applications themselves could decide with which components they wish to be equipped? Our money would be on Leuze electronic. What more can an industrial robot wish for than components that make error-free and reliable operation possible and, for example, in the area of handling technology and robotics, ensure that the efficiency and reliability of a system increase?
What's not to like?
Particularly in the area of handling technology and robotics, these three highlights demonstrate the potential.
 |
|

|
|

|
Scanners and photoelectric sensors
2 Series
|
|
Optical distance sensors
ODSL 9
|
|
Inductive switches
IS 288
|
| The miniature sensors—from scanners to photoelectric sensors—are ideally suited for handling technology and robotics. |
|
With a measurement range of 50–450 mm and a maximum resolution of 0.01 mm, these systems offer superior high-end technology at standard prices. |
|
New cubic proximity switches with very robust and compact housing. Also features laterally directed measurement range and very short response times.
|
- PinPoint LED for producing a small, homogeneous and highly visible light spot—ideal for the detection of small parts
- Molded with theromoelastic elastomer, the housing (IP67) guarantees permanent protection and maximum operational reliability
- Particularly suited for restricted installation spaces (23.1 x 8 x 12 mm)
|
|
- Stable measurement values, even under difficult conditions, such as temperature fluctuations and gloss
- Configuration directly on the device greatly simplifies taking readings and configuring
- Various operating modes—Fast, Standard, Precision—for quickly adapting to your application
|
|
- Designs from Ø 6.5 mm to M30 and NEW: 8 x 8 mm cubic for space-optimized integration, especially for highly dynamic processes
- Graduated scanning ranges up to 40 mm ensure the right sensor for every application
- Switching frequencies up to 5,000 Hz offer maximum dynamics
|
| ...read more |
|
...read more |
|
...read more |
|