|
Then you've done everything right!
The best safety devices are the ones that no one notices – like our
ROTOSCAN RS4 Safety Laser Scanner
|
With a range of up to 6.25 m, you can position the ROTOSCAN RS4 Safety Laser Scanner in your system exactly where it won't get in the way. It can be simply and completely integrated into systems. Almost invisible, the sensor detects the hazards which occur in your system early-on and protects operators and staff at all times, while nearly completely escaping notice.
Furthermore, its high reliability and low-maintenance operation make sure that you won't notice your ROTOSCAN RS4 until you really need it to protect you.
|
|

A reliable safety at work aid –
ROTOSCAN RS4 Safety Laser Scanner
|
The right solution for every task.
With its three different function packages - Basic, Extended and MotionMonitoring – you can use the ROTOSCAN RS4 Safety Laser Scanner optimally for the most diverse applications. The devices can be configured quickly and flexibly for all types of protective field contours, resolutions and other operational parameters. In addition, all models are equipped with the intelligent ConfigPlug device plug which saves all settings.
Safety – invisible, versatile, reliable.
If you are looking for additional optical sensors for your special requirements such as Safety Light Curtains, Multiple/Single Beam Safety Devices, Safety Relays or special safety solutions without accepting any compromise – the sensor people would be happy to consult you.
|