|
The RS4-6E Safety Laser Scanner has an “eye on everything” with up to 6.25 meters.
The new flagship of the ROTOSCAN RS4 Laser Scanner family just like all other members provides reliability, flexibility and easy handling to make your processes safe and sound. Its high 6.25 meter range gives you the ability to use the advantages of Laser Scanner technology, even in extensive area systems. The fast setup of any kind of protective field boundaries, the variable resolution and the ability to individually configure all operating parameters are just some of the impressive arguments of the new ROTOSCAN RS4-6E.
|
 |
3 ranges x 3 function packages = endless possibilities.
The selection of three of the available function packages Basic, Extended, MotionMonitoring provides you with optimum use of the RS4 Safety Laser Scanners in the most diverse applications.
The new 6-meter variants are also equipped with the intelligent ConfigPlug device plug. Once adjusted to your system, it guarantees a device swap-out without any standstill times. There are absolutely no issues here with regard to the function packages or ranges that the individual devices have.
The most important RS4 Scanner features at a glance
- Certified in accordance with the latest international safety standards
- A total of 3 function packages Basic, Extended, MotionMonitoring
- 3 ranges: 2 m, 4 m, 6.25 m
- 8 field pairs, protective field and warning field changeover during operation
- Protective field/warning field configurations of any kind
|
| Technical data |
RS4-6E, RS4-6M |
| Range |
6,25 m |
| Scope of function |
Extended
MotionMonitoring |
| Safety bus system |
AS-i Safety at Work
Profibus DP PROFIsafe |
|