The new RS4-4M Safety Laser Scanner can take care of two tasks at once – no problem.

All the members of our ROTOSCAN RS4 family flawlessly complete their protection task as flexible multitalents for people safety. Our customers know this – as do many others. But the new ROTOSCAN RS4-4M Safety Laser Scanner can do even more. With its new “MotionMonitoring” function, it monitors your transfer trolley’s movements – forwards, backwards, fast, slow, creeping; it determines where and how the process is to run. And you can also position the transfer trolley with the device’s reliable and robust distance measurement. Completely without any additional components!


Safety has to be this flexible today!

We also want to make life easier for you when adjusting the new RS4-4M. After entering just a few parameters of your transfer trolley, the Safety Laser Scanner calculates the required detection and warning zones. Now you just confirm – and your RS4-4M is ready to operate! You can of course still change all settings in the usual way with just a few clicks or graphically. Once adjusted to your system the configuration is permanently saved in the ConfigPlug – even when you change a device.

AS-Interface - Safety at work I am ProfiSafe

Technical data RS4-4M
Range 4 m
Scope of function Basic
Extended
MotionMonitoring
Safety bus system AS-i Safety at Work
Profibus DP PROFIsafe