|
The simplest and best option are Safety Switches and Safety Locking Devices by Leuze electronic.
Our diverse product range not only includes switches with separate actuators, but also Safety Hinge Switches and Safety Position Switches. Our top quality Safety Locking Devices provide you with a wide range of options to lock moveable guards reliably in order to prevent unauthorised access. Whether you require compact, robust locking devices, switches for diverse fields of application, or rapidly adjustable E-STOP Rope Switches our product portfolio covers the demands in practically all scenarios.

|
- lock mechanism via spring or magnetic force
- Compact housing made from glass fibre reinforced plastics or from metal, protection rating IP 67, suitable for normal duty to heavy duty applications
- Universal use due to up to five actuator approach directions
- Easy mounting with standard construction
- Self-centering with funnel-shaped entry opening
- E-STOP unlocking function with ergonomically optimised panic button
- Maximum hinge opening angle of 180° and reproducible alignment in case of maladjusted doors
|
|
- Immunity to interference due to encapsulated actuator, tamper-proof due to concealed screw fitting
- 3 cable approach directions
- Temperature compensation for larger rope lengths, simple alignment via switching point indicator
- Safety Position Switch with selectable switching direction, robust lever fixation in 10° grid
- Extremely long-lasting and robust
- LED status displays
- Configurable switching current reduction
|
|