Guarding of manual workplaces

Vakgebied

Quality assurance

Taakomschrijving

Danger area safeguarding

Branche

Automotive industry


SOLID 4 Safety Light Curtain

  • Beam resolutions: 14/20/30/40/90 mm
  • Simple function selection through external wiring
  • Muting possible with MSI Safety Relay
  • Slim and robust aluminum housing (30 mm × 34 mm)
  • SOLID-4/-4E: type 4, SILCL 3, PL e
  • Can be integrated into the machine safety circuit via MSI safety controller

ROTOSCAN RS4 Safety Laser Scanner

  • High range, individual configuration and easy integration
  • Three function packages and three ranges for tailor-made functionality
  • Eight field pairs, reversible during operation, for increased flexibility during operation
  • Quick and easy device exchange with ConfigPlug without programming
  • Can be integrated into the machine safety circuit via MSI safety controller