Cast-part testing

Vakgebied

Foundry

Taakomschrijving

Quality control

Branche

Automotive industry


LSIS412i smart camera

  • Fast setup of tests by means of configurable software via standard web browser
  • Storage of camera and illumination settings in the program (incl. motorized adjustment of focus position)
  • Image preprocessing functions, such as smoothing and filtering
  • Test for presence, completeness, type, position and angle
  • Position and rotational compensation (360°)
  • Automatic brightness adjustment
  • Statistical data
  • Image memory for process-, error- and reference images
  • Real-time clock for date and time stamp
  • User management with password protection

LRS 36 line profile sensor

  • Component testing for completeness: e.g. broken-off edge
  • Up to 16 models configurable
  • Laser scanning with light-section method for object detection
  • Details detectable from 3 mm, response time: 10ms
  • Sensor activation/triggering and ability to cascade up to 9 sensors
  • Data calculation and processing directly inside the sensor
  • Compact size: 160 x 74 x 56mm
  • Ethernet and I/O interface
  • Optional serial interfaces and bus systems