Component identification in drive assembly

Vakgebied

Powertrain

Taakomschrijving

2D-code

Branche

Automotive industry


LSIS 422i smart camera

  • Code reader for Data Matrix codes (ECC 200) and all industry-standard bar codes
  • Built-in decoder, also for inverse or reflected codes
  • Omnidirectional reading even on quickly moving objects
  • Multiple code reading
  • Assessment of code quality
  • Motorized adjustment of focus position
  • RS 232 and Ethernet interface
  • Easy configuration via web interface
  • Integrated illumination with segmented control

FIS 6170 mobile 2D-code reader, MA 200i modular connection unit

  • Reading of codes directly on metal: dot-peened, laser-etched or scored
  • Hand-held scanners for directly marked codes
  • Ergonomic housing
  • Robust trigger button
  • Built-in decoder
  • Display for completed read operations with LED, signal tone and vibration
  • RS 232 or USB interface
  • PROFIBUS with MA204i without power supply unit
  • PROFINET with MA248i without power supply unit

IS 212, IS 218, IS 230 inductive switches

  • Extensive portfolio with designs up to M30
  • Scanning ranges up to 40 mm
  • Compact housing for space-saving installations
  • Pressure-proof full-metal housing for extreme environments, also resistant to aggressive oils