Safeguarding and position determination on corridor supply vehicles

Vakgebied

Powertrain

Taakomschrijving

Positioning

Branche

Automotive industry


RS4M Safety Laser Scanner

  • Patented position detection, dynamic protective field switchover
  • High range, individual configuration and easy integration
  • Three function packages and three ranges for tailor-made functionality
  • Eight field pairs, reversible during operation, for increased flexibility during operation
  • Quick and easy device exchange with ConfigPlug without programming
  • Can be integrated into the machine safety circuit via MSI safety controller

RFID reader

  • Not sensitive to soiling
  • Compact write/read unit for ranges up to 110 mm (depends on transponder)
  • Working frequency: 13.56 MHz
  • Standardized protocols
  • Suitable for industrial usage
  • High data transfer rate
  • Configurable functions
  • RS 232 interface