Position detection on welding robots

Vakgebied

Vehicle body shell

Taakomschrijving

Positioning, Distance

Branche

Automotive industry


ODSL30 optical distance sensor

  • High precision
  • Measurement range up to 30 m
  • Resolution: 1 mm
  • High accuracy of measurement due to internal referencing
  • LC display and key pad for configuration and measurement value display

ISx inductive switches

  • Welding-resistant version
  • Scanning ranges up to 10 mm on steel and aluminum
  • Compact housing for space-saving installations
  • Pressure-proof stainless steel housing for extreme environments, also resistant to aggressive oils

Cubic series: 46B series

  • Highest functional reliability even when soiled
  • Simple alignment via brightVision®
  • Laser devices in laser class 1 available
  • SG46 welding protective cover available