Driver-less transportation system control

Vakgebied

Final mounting

Taakomschrijving

Positioning

Branche

Automotive industry


RS4M Safety Laser Scanner

  • Patented position detection, dynamic protective field switchover
  • High range, individual configuration and easy integration
  • Three function packages and three ranges for tailor-made functionality
  • Eight field pairs, reversible during operation, for increased flexibility during operation
  • Quick and easy device exchange with ConfigPlug without programming
  • Can be integrated into the machine safety circuit via MSI safety controller

LSIS 412i smart camera

  • Quick image processing suitable for regulation
  • Metal housing and flat front screen
  • Fast setup of tests by means of configurable software via standard web browser
  • Storage of camera and illumination settings in the program (incl. motorized adjustment of focus position)
  • Image preprocessing functions, such as smoothing and filtering
  • Test for presence, completeness, type, position and angle
  • Position and rotational compensation (360°)
  • Automatic brightness adjustment
  • Statistical data
  • Image memory for process-, error- and reference images
  • Real-time clock for date and time stamp
  • User management with password protection