Pick and place

Vakgebied

Final mounting

Taakomschrijving

Orientation detection

Branche

Automotive industry


LSIS 412i smart camera

  • Quick image processing suitable for mounting on robots
  • Metal housing and flat front screen
  • Fast setup of tests by means of configurable software via standard web browser
  • Storage of camera and illumination settings in the program (incl. motorized adjustment of focus position)
  • Image preprocessing functions, such as smoothing and filtering
  • Test for presence, completeness, type, position and angle
  • Position and rotational compensation (360°)
  • Automatic brightness adjustment
  • Statistical data
  • Image memory for process-, error- and reference images
  • Real-time clock for date and time stamp
  • User management with password protection

LPS 36 line profile sensor

  • Compact and robust sensor with good resolution suitable for mounting on robots
  • Economical sensor with 3D detection via encoder input
  • Laser scanning with light-section method for object detection
  • Details detectable from 3 mm, response time: 10ms
  • Sensor activation/triggering
  • Compact size: 160 x 74 x 56 mm
  • Ethernet and I/O interface
  • Optional serial interfaces and bus systems