Merge

Vakgebied

Final mounting

Taakomschrijving

Machine protection / collision prevention

Branche

Automotive industry


BPS 34 bar code positioning system

  • Absolute positioning up to 10,000 m
  • Curve-going, horizontally and vertically
  • Integrated PROFIBUS or SSI interface
  • Repair kit (barcode tape) available via the Internet
  • Integrated speed measurement and monitoring
  • Up to a max. speed of 10 m/s
  • Fast and simple installation
  • Accuracy relative to the barcode tape ±1mm

ODSIL 96B optical distance sensor

  • Measurement range up to 10,000mm
  • Minor influence from paint colors
  • Infrared laser diode with laser class 1
  • Switchable laser alignment aid with pilot laser beam, laser class 1
  • Highly insensitive to ambient light
  • PC/OLED display and key pad for configuration
  • Measurement value display in mm on OLED display
  • - Configurable measurement range and measure mode

LSIS 412i smart camera

  • Monitoring whether all screws and parts are in the correct position
  • Quick image processing suitable for mounting on robots
  • Metal housing and flat front screen
  • Fast setup of tests by means of configurable software via standard web browser
  • Storage of camera and illumination settings in the program (incl. motorized adjustment of focus position)
  • Image preprocessing functions, such as smoothing and filtering
  • Test for presence, completeness, type, position and angle
  • Position and rotational compensation (360°)
  • Automatic brightness adjustment
  • Statistical data
  • Image memory for process-, error- and reference images
  • Real-time clock for date and time stamp
  • User management with password protection