Area safeguarding at the automatic stack changer

Vakgebied

Sheet-fed printing

Taakomschrijving

Danger area safeguarding

Branche

Graphics industry


ROTOSCAN RS4 Safety Laser Scanner

  • Guarding large danger zones in three gradations up to 6.25 meters
  • Type 3 acc. to IEC/EN 61496, SILCL 2 acc. to IEC/EN 62061, PL d acc. to EN ISO 13849-1
  • Any protective/warning field contours are configurable
  • Eight field pairs are reversible during operation
  • Automatic configuration in case of device exchange with the intelligent device plug ConfigPlug
  • Variants with AS-i Safety at Work and PROFIsafe interface available
  • Three function packages: Basic, Extended, MotionMonitoring