Dull edge detection

Vakgebied

Round timber

Taakomschrijving

Dimension, contour, volume

Branche

Wood working industry


ODSL 96B TOF optical distance sensor

  • Detection of fast processes
  • Measurement range: 50 - 6,000 mm
  • Insensitive to ambient light
  • Menu-driven configuration via LCD display/control buttons or via configuration software
  • Measurement display in mm via OLED display directly at the sensor

ODSL 9 optical distance sensor

  • Filter functions, such as skip queries or average calculation
  • Resolution up to 0.01 mm
  • Configuration directly on the sensor or via PC
  • Fieldbus connection (PROFIBUS, PROFINET….) via modular connection units MA 2xxi
  • For the positioning of actuators and robots
  • Height and width measurement as well as diameter determination