Cassette management

Vakgebied

Thin photovoltaic layer

Taakomschrijving

RFID, Bar code, 2D-code

Branche

Solar


LSIS 422i stationary 2D-code readers

  • Code reader for Data Matrix codes (ECC 200) and bar codes (2/5 Interleaved, Code 39, Code 128, EAN 8/13, UPC A/E, Codabar)
  • High resolution for directly marked parts and labels
  • Built-in decoder, also for inverse or reflected codes
  • Omnidirectional reading even on quickly moving objects
  • External triggering possible
  • Multiple code reading and reference code comparison
  • Assessment of code quality
  • Motorized adjustment of focus position
  • RS 232 and Ethernet interface

RFI 32 RFID read systems

  • Frequency: 125 kHz
  • RFID device for identification purposes only (read only)
  • Permanent encoding
  • Max. reading distance: 90 mm
  • Compatible transponders available
  • Degree of protection IP 67

HFM 3500D / RFM 12/32/62 RFID read/write systems

  • Frequency: 13.56 MHz (HF) / 868 MHz (UHF)
  • Max. reading distance: 400 mm (HF) / 5000 mm (UHF)
  • Continuous detection via trigger function and no-read, even in the case of failure
  • Function adjustment via configuration saved in the device
  • Time-optimized writing while driving by via pre-transmission of data to the write unit
  • Highly flexible connection options to fieldbus interfaces
  • Wide product spectrum of devices as well as matching transponders
  • RFM 32 Ex-n with EX rating Zone 2