Height/position checking

Vakgebied

Continuous handling equipment

Taakomschrijving

Dimension, contour, volume

Branche

Conveyor and storage systems


ROD4-3x measuring sensors

  • Detection range 0 - 65,000 mm
  • High availability with short boot time and extended cleaning intervals
  • Device parameters are stored in the connector (ConfigPlug), permitting ultra-easy device exchange without reconfiguration
  • Convenient configuration software RODsoft permits 8 detection field pairs and 4 detection fields, simultaneously
  • Scanning rate: 25 scans/s or 40 ms/scan
  • Angular resolution: 0.36°