Fill-level monitoring

Vakgebied

Continuous handling equipment

Taakomschrijving

Dimension, contour, volume

Branche

Conveyor and storage systems


LRS 36 switching light section sensor

  • Light section sensor for object detection
  • Detection area: 200 – 800 mm
  • Length of laser line: max. 600 mm
  • Response time: 10 ms
  • Up to 16 detection fields with logical linking option
  • Up to 16 inspection tasks
  • System connection via I/O, Ethernet, PROFIBUS