Identification

Vakgebied

Telpher lines

Taakomschrijving

Bar code

Branche

Conveyor and storage systems


BCL 500i/501i/504i/508i/548i bar code readers

  • Code reconstruction technology (CRT) facilitates the identification of partially destroyed and distorted codes, thereby ensuring high system availability
  • Integrated fieldbus connectivity: PROFINET/PROFIBUS/Ethernet/multiNet (RS 232/485/422)
  • webConfig: graphical user interface based on web technology integrated in the scanner
  • High scanning rate: 800 - 1,200 scans/s
  • Models: line scanner, oscillating and deflection mirror
  • Simple operation through clear, multi-lingual display
  • Optionally with heating (as low as -35 °C)
  • Read distances: 200 - 2,400 mm