Identification

Vakgebied

Telpher lines

Taakomschrijving

RFID, Bar code

Branche

Conveyor and storage systems


HFM 3500D/ RFM 12/32/62 mobile RFID/BC read/write system

  • Frequency: 13.56 MHz (HF) / 868 MHz (UHF)
  • Max. reading distance: 400 mm (HF) / 5,000 mm (UHF)
  • Complete detection via trigger function and no-read, even in case of failure
  • Secure identification without line-of-sight
  • Flexible process control via data updates (write)
  • Very flexible options for connection to the fieldbus interfaces
  • Wide product spectrum of devices as well as matching transponders
  • RFM 32 Ex-n with EX certification zone 2